(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Roller Dolly

Free Roller Dolly

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 918738

  • Product Type
    Roller dolly
  • Working Load(t)
    0.15
  • Width(mm)
    263
  • Overall Length(mm)
    263
  • Height(mm)
    88
  • Trusco Code
    494-7011
  • Mass(kg)
    11
  • Caster
    No Marking Caster Type
  • Amount Of Content
    1 Set (4 pcs)
Part Number
918738 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 20,864.00

฿ 19,194.88

ROLLERS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 1 Set (4 pcs)

Basic Specifications

  • Product Type
    Roller dolly
  • Working Load(t)
    0.15
  • Width(mm)
    263
  • Overall Length(mm)
    263
  • Height(mm)
    88
  • Trusco Code
    494-7011
  • Mass(kg)
    11
  • Caster
    No Marking Caster Type
  • Amount Of Content
    1 Set (4 pcs)

Product Description

[Features]
· Universal caster type for effortlessly changing direction.
· Objects are movable supported in all 4 corners by the dolly.
[Applications]
· For moving shelves, etc.

Specifications of 918738

  • Product Type
    Roller dolly
  • Working Load(t)
    0.15
  • Width(mm)
    263
  • Overall Length(mm)
    263
  • Height(mm)
    88
  • Trusco Code
    494-7011
  • Mass(kg)
    11
  • Caster
    No Marking Caster Type
  • Amount Of Content
    1 Set (4 pcs)
Part Number
918738 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 20,864.00

฿ 19,194.88

ROLLERS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 1 Set (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With flexible caster type, extremely easy to perform the direction checking.
●Can move the target objects by supporting respective 4 corners with dollies.

Usage

●For moving shelves etc.

Specification

●Working Load(t):0.15
●W x Total Length x H(mm):263 x 263 x 88
●SPQ(set):1
●No Marking Caster Type
●4 Pieces Set