(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire for Manual Winch

Wire for Manual Winch

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,767.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUSWWS6-40
SUSWWS8-10
SUSWWS8-20
SUSWWS8-30 SALE
SUSWWS8-40 SALE
WW8-20
WW8-30
WW8-40
WW9-10
WW9-20
WW9-30
WW9-40
WW12-10
WW12-20
WW12-30
WWS8-20
WWS8-30
WWS8-40
WWS9-10
WWS9-20
WWS9-30
WWS9-40
WWS12-10
WWS12-20
WWS12-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Compatible Model Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 11,456.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 40 380 2280 ESB-4/GM-3/GM-5 767-3434 5600 - 1 pc.

฿ 5,592.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 10 670 4070 ESB-10/GM-10/MR-10 767-3442 2500 - 1 pc.

฿ 9,672.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 670 4070 ESB-10/GM-10/MR-10 767-3451 5000 - 1 pc.

฿ 13,721.67

฿ 12,468.88

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 30 670 4070 ESB-10/GM-10/MR-10 767-3469 7500 - 1 pc.

฿ 17,189.00

฿ 15,812.16

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 670 4070 ESB-10/GM-10/MR-10 767-3477 10000 - 1 pc.

฿ 3,000.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 530 3220 GM-10/MR-10 767-3523 5000 Plated wire is used 1 pc.

฿ 4,413.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 30 530 3220 GM-10/MR-10 767-3531 7500 Plated wire is used 1 pc.

฿ 5,826.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 530 3220 GM-10/MR-10 767-3540 10000 Plated wire is used 1 pc.

฿ 1,767.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 10 680 4080 GM-20/MR-20 767-3558 3000 Plated wire is used 1 pc.

฿ 3,267.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 20 680 4080 GM-20/MR-20 767-3566 6000 Plated wire is used 1 pc.

฿ 4,766.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 30 680 4080 GM-20/MR-20 767-3574 9000 Plated wire is used 1 pc.

฿ 6,267.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 40 680 4080 GM-20/MR-20 767-3582 12000 Plated wire is used 1 pc.

฿ 2,473.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 10 1200 7250 GM-30/MR-30 767-3485 5500 Plated wire is used 1 pc.

฿ 4,590.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 20 1200 7250 GM-30/MR-30 767-3493 11000 Plated wire is used 1 pc.

฿ 6,797.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 30 1200 7250 GM-30/MR-30 767-3507 16500 Plated wire is used 1 pc.

฿ 3,353.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 530 3220 GM-10/MR-10 767-3647 5300 Plated wire is used 1 pc.

฿ 4,766.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 8 30 530 3220 GM-10/MR-10 767-3655 7800 Plated wire is used 1 pc.

฿ 6,180.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 530 3220 GM-10/MR-10 767-3663 10300 Plated wire is used 1 pc.

฿ 2,207.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 9 10 680 4080 GM-20/MR-20 767-3671 3300 Plated wire is used 1 pc.

฿ 3,583.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 20 680 4080 GM-20/MR-20 767-3680 6300 Plated wire is used 1 pc.

฿ 5,207.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 30 680 4080 GM-20/MR-20 767-3698 9300 Plated wire is used 1 pc.

฿ 6,710.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 9 680 4080 GM-20/MR-20 767-3701 12300 Plated wire is used 1 pc.

฿ 3,000.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 10 1200 7250 GM-30/MR-30 767-3591 5900 Plated wire is used 1 pc.

฿ 5,119.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 20 1200 7250 GM-30/MR-30 767-3604 11400 Plated wire is used 1 pc.

฿ 7,326.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 30 1200 7250 GM-30/MR-30 767-3612 16900 Plated wire is used 1 pc.

Basic Specifications

  • Other
    Option
  • Wire configuration
    6×37
  • Amount Of Content
    1 pc.

Product Description

Replacement wire for winches.
[Features]
· Since one end is lock machined, the hassles of eye machining can be eliminated.
· Shackles, hooks and the like can be attached by simply replacing the wire to be used for towing, etc.
· Processed entirely with stainless steel out of consideration for corrosion resistance and safety.
[Applications]
· For use as a replacement winch wire.
· Used to fix to a manual winch and tow loads.

Part Number
SUSWWS6-40
SUSWWS8-10
SUSWWS8-20
SUSWWS8-30 SALE
SUSWWS8-40 SALE
WW8-20
WW8-30
WW8-40
WW9-10
WW9-20
WW9-30
WW9-40
WW12-10
WW12-20
WW12-30
WWS8-20
WWS8-30
WWS8-40
WWS9-10
WWS9-20
WWS9-30
WWS9-40
WWS12-10
WWS12-20
WWS12-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Compatible Model Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 11,456.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 40 380 2280 ESB-4/GM-3/GM-5 767-3434 5600 - 1 pc.

฿ 5,592.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 10 670 4070 ESB-10/GM-10/MR-10 767-3442 2500 - 1 pc.

฿ 9,672.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 670 4070 ESB-10/GM-10/MR-10 767-3451 5000 - 1 pc.

฿ 13,721.67

฿ 12,468.88

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 30 670 4070 ESB-10/GM-10/MR-10 767-3469 7500 - 1 pc.

฿ 17,189.00

฿ 15,812.16

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 670 4070 ESB-10/GM-10/MR-10 767-3477 10000 - 1 pc.

฿ 3,000.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 530 3220 GM-10/MR-10 767-3523 5000 Plated wire is used 1 pc.

฿ 4,413.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 30 530 3220 GM-10/MR-10 767-3531 7500 Plated wire is used 1 pc.

฿ 5,826.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 530 3220 GM-10/MR-10 767-3540 10000 Plated wire is used 1 pc.

฿ 1,767.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 10 680 4080 GM-20/MR-20 767-3558 3000 Plated wire is used 1 pc.

฿ 3,267.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 20 680 4080 GM-20/MR-20 767-3566 6000 Plated wire is used 1 pc.

฿ 4,766.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 30 680 4080 GM-20/MR-20 767-3574 9000 Plated wire is used 1 pc.

฿ 6,267.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 40 680 4080 GM-20/MR-20 767-3582 12000 Plated wire is used 1 pc.

฿ 2,473.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 10 1200 7250 GM-30/MR-30 767-3485 5500 Plated wire is used 1 pc.

฿ 4,590.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 20 1200 7250 GM-30/MR-30 767-3493 11000 Plated wire is used 1 pc.

฿ 6,797.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 30 1200 7250 GM-30/MR-30 767-3507 16500 Plated wire is used 1 pc.

฿ 3,353.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 20 530 3220 GM-10/MR-10 767-3647 5300 Plated wire is used 1 pc.

฿ 4,766.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 8 30 530 3220 GM-10/MR-10 767-3655 7800 Plated wire is used 1 pc.

฿ 6,180.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 8 40 530 3220 GM-10/MR-10 767-3663 10300 Plated wire is used 1 pc.

฿ 2,207.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 9 10 680 4080 GM-20/MR-20 767-3671 3300 Plated wire is used 1 pc.

฿ 3,583.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 20 680 4080 GM-20/MR-20 767-3680 6300 Plated wire is used 1 pc.

฿ 5,207.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 30 680 4080 GM-20/MR-20 767-3698 9300 Plated wire is used 1 pc.

฿ 6,710.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 9 9 680 4080 GM-20/MR-20 767-3701 12300 Plated wire is used 1 pc.

฿ 3,000.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 10 1200 7250 GM-30/MR-30 767-3591 5900 Plated wire is used 1 pc.

฿ 5,119.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 20 1200 7250 GM-30/MR-30 767-3604 11400 Plated wire is used 1 pc.

฿ 7,326.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 12 30 1200 7250 GM-30/MR-30 767-3612 16900 Plated wire is used 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For luggage traction etc. by attaching to the manual winch.

Warning

●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).