- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Wire for Manual Winch, No Machining on Both Ends
Specifications of WW8-10
-
- Other
- Option
-
- Wire Rope Diameter(mm)
- 8
-
- Wire Rope Length(m)
- 10
-
- Working Load(kg)
- 530
-
- Fracture Load(kg)
- 3220
-
- Wire configuration
- 6×37
-
- Compatible Model
- GM-10/MR-10
-
- Trusco Code
- 767-3515
-
- Mass(g)
- 2500
-
- Specifications
- Plated wire is used
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,553.00
|
WIREROPE FOR WINCHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Other
- Option
-
- Wire Rope Diameter(mm)
- 8
-
- Wire Rope Length(m)
- 10
-
- Working Load(kg)
- 530
-
- Fracture Load(kg)
- 3220
-
- Wire configuration
- 6×37
-
- Compatible Model
- GM-10/MR-10
-
- Trusco Code
- 767-3515
-
- Mass(g)
- 2500
-
- Specifications
- Plated wire is used
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Wire for hand winch with unprocessed ends.
[Applications]
· Used to fix to a manual winch and tow loads.
Specifications of WW8-10
-
- Other
- Option
-
- Wire Rope Diameter(mm)
- 8
-
- Wire Rope Length(m)
- 10
-
- Working Load(kg)
- 530
-
- Fracture Load(kg)
- 3220
-
- Wire configuration
- 6×37
-
- Compatible Model
- GM-10/MR-10
-
- Trusco Code
- 767-3515
-
- Mass(g)
- 2500
-
- Specifications
- Plated wire is used
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,553.00
|
WIREROPE FOR WINCHES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A wirerope for hand winches without processing for both end.Usage
●For luggage traction etc. by attaching to the manual winch.Specification
●Wire Diameter x L(mm x m):8 x 10
●Working Load(kg):530
●Breaking Load(kg):3220
●SPQ(piece):10
●Using Wire with PlatingMaterials
●SteelWarning
●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?