(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Portable Winch, Maximum Capacity (t) 0.3

Multipurpose Portable Winch, Maximum Capacity (t) 0.3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-35

  • Maximum Capacity(t)
    3
  • Width(mm)
    712
  • Depth(mm)
    140
  • Height(mm)
    350
  • Wire Rope Diameter(mm)
    16.3
  • Wire Rope Breaking Strength(kN)
    177
  • Wire Rope Length Work with One Pull Back and Forth with the Lever(mm)
    26
  • Trusco Code
    752-7276
  • JAN Code
    4560155800130
  • Mass(g)
    26000
  • Amount Of Content
    1 unit
Part Number
T-35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,404.00

฿ 91,144.47

WINCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Maximum Capacity(t)
    3
  • Width(mm)
    712
  • Depth(mm)
    140
  • Height(mm)
    350
  • Wire Rope Diameter(mm)
    16.3
  • Wire Rope Breaking Strength(kN)
    177
  • Wire Rope Length Work with One Pull Back and Forth with the Lever(mm)
    26
  • Trusco Code
    752-7276
  • JAN Code
    4560155800130
  • Mass(g)
    26000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Operable at any angle, i.e. vertically, horizontally and inclined.
· The wire rope hauling length is the actual length of the wire rope.
· Simple base installation.
[Applications]
· Lifting civil engineering and construction related frames for every type of construction technique.
· Lifting forestry materials, tensile/fallen materials.
· Logistics related heavy transportation, loading of land transport vehicles.
· Lifting shipyard traps, opening/closing otter boards.

Specifications of T-35

  • Maximum Capacity(t)
    3
  • Width(mm)
    712
  • Depth(mm)
    140
  • Height(mm)
    350
  • Wire Rope Diameter(mm)
    16.3
  • Wire Rope Breaking Strength(kN)
    177
  • Wire Rope Length Work with One Pull Back and Forth with the Lever(mm)
    26
  • Trusco Code
    752-7276
  • JAN Code
    4560155800130
  • Mass(g)
    26000
  • Amount Of Content
    1 unit
Part Number
T-35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,404.00

฿ 91,144.47

WINCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1