(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Type Manual Winch MR-3

Ratchet Type Manual Winch MR-3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,679.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-1
MR-3 SALE
MR-5 SALE
MR-10 SALE
MR-20-M SALE
MR-30-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
JAN Code Trusco Code Mass
(g)
Material Specifications Note Amount Of Content

฿ 15,679.96

WINCHES 1 Piece(s) 5 Day(s) 0.1 197 292 157 1/1.00 250 5X35 - 109-1808 8100 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 25,156.00

฿ 23,143.52

WINCHES 1 Piece(s) 10 Day(s) 0.3 210 377 211 1/6.25 250 6×32 4521891013000 109-1816 15000 - Mechanical brake type. Ratchet type. - 1 unit

฿ 26,880.00

฿ 24,729.60

WINCHES 1 Piece(s) 40 Day(s) 0.5 210 392 211 1/8.90 250 6X40 - 109-1824 16300 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 33,169.00

฿ 30,515.48

WINCHES 1 Piece(s) 10 Day(s) 1 210 427 211 1/12.60 300 8X40 - 109-1832 17300 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 39,792.00

฿ 36,608.64

WINCHES 1 Piece(s) 40 Day(s) 2 280 476 250 1/20.00 370 9X45 - 109-1841 29100 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 63,777.00

฿ 55,007.66

WINCHES 1 Piece(s) 40 Day(s) 3 298 623 274 1/35.50 370 12X35 - 465-4871 38500 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

Basic Specifications

  • Intended Use
    For lifting and towing heavy objects.
  • Features
    Wound via left-right handle round trip operation, unwindable, and attachment site cannot be selected.
  • Amount Of Content
    1 unit

Product Description

A mechanical brake type manual winch that can be installed anywhere.
[Features]
·The ratchet-type handle can be hoisted and unwound by reversing left and right movements. Even in narrow spaces where it is impossible to rotate the handle, it is possible to work by attaching it directly to the wall or floor.
[Applications]
·Can be used for lifting or towing heavy objects
·Also available as a rotary winch

Part Number
MR-1
MR-3 SALE
MR-5 SALE
MR-10 SALE
MR-20-M SALE
MR-30-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
JAN Code Trusco Code Mass
(g)
Material Specifications Note Amount Of Content

฿ 15,679.96

WINCHES 1 Piece(s) 5 Day(s) 0.1 197 292 157 1/1.00 250 5X35 - 109-1808 8100 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 25,156.00

฿ 23,143.52

WINCHES 1 Piece(s) 10 Day(s) 0.3 210 377 211 1/6.25 250 6×32 4521891013000 109-1816 15000 - Mechanical brake type. Ratchet type. - 1 unit

฿ 26,880.00

฿ 24,729.60

WINCHES 1 Piece(s) 40 Day(s) 0.5 210 392 211 1/8.90 250 6X40 - 109-1824 16300 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 33,169.00

฿ 30,515.48

WINCHES 1 Piece(s) 10 Day(s) 1 210 427 211 1/12.60 300 8X40 - 109-1832 17300 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 39,792.00

฿ 36,608.64

WINCHES 1 Piece(s) 40 Day(s) 2 280 476 250 1/20.00 370 9X45 - 109-1841 29100 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

฿ 63,777.00

฿ 55,007.66

WINCHES 1 Piece(s) 40 Day(s) 3 298 623 274 1/35.50 370 12X35 - 465-4871 38500 Steel Mechanical brake type. Ratchet type Wire rope is not included. Please acquire it separately. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1