(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LL-H |
LL-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Cord Length (m) |
Details Type | JAN Code | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,925.00 |
WINCHES | 1 Piece(s) | 10 Day(s) | 0.3 | For Main Body Mounting | 4990077310378 | 495-3193 | 1 pc. | ||
฿ 3,925.00 |
WINCHES | 1 Piece(s) | 10 Day(s) | 1 | Can be installed in the desired location | 4990077310385 | 495-3207 | 1 pc. |
[Features]
· Limit lever unit dedicated to the EW100 electric winch.
[Applications]
· For preventing excessive winding of wires.
· Stops automatically.
Part Number |
---|
LL-H |
LL-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Cord Length (m) |
Details Type | JAN Code | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,925.00 |
WINCHES | 1 Piece(s) | 10 Day(s) | 0.3 | For Main Body Mounting | 4990077310378 | 495-3193 | 1 pc. | ||
฿ 3,925.00 |
WINCHES | 1 Piece(s) | 10 Day(s) | 1 | Can be installed in the desired location | 4990077310385 | 495-3207 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?