(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AA-1969 |
AA-2001 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,710.26 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | - | 10 Day(s) | 4562468181517 | 763-4463 | 1 pc. | ||
฿ 5,396.17 |
BELT TYPE LOAD HUGGERS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 4562468181524 | 763-4471 | 1 pc. |
[Features]
·It is a product that prevents the basket cart from falling at the lift gate of the truck.
·The new snap hook makes it easy to put on and take off.
[Applications]
·Prevents the cart from falling or overturning when using a truck lift gate.
Part Number |
---|
AA-1969 |
AA-2001 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,710.26 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | - | 10 Day(s) | 4562468181517 | 763-4463 | 1 pc. | ||
฿ 5,396.17 |
BELT TYPE LOAD HUGGERS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 4562468181524 | 763-4471 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?