(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Ratchet Buckle Type) Sewn Stops at Both Ends

Lashing Belt (Ratchet Buckle Type) Sewn Stops at Both Ends

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,399.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BLL005ET010ET020
BLR005ET010ET030
BLR010ET010ET030
BLR020ET010ET030
BLR020ET010ET050
BLR030ET010ET050
BLR030ET010ET070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Color Belt Length Winding Side
(m)
Belt Width × Thickness :
(mm)
JAN Code Trusco Code Mass
(kg)
Product Breaking Strength Amount Of Content

฿ 1,399.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Yellow 2 25×1.4 4937773580018 485-3580 0.5 500kgf 1 pc.

฿ 1,481.99

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 Blue-green 3 25×1.4 4937773590017 485-3601 0.5 500kgf 1 pc.

฿ 1,842.72

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Blue-green 3 25×1.4 4937773590048 485-3644 0.7 1tf 1 pc.

฿ 2,807.23

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2 Blue-green 3 35×2.2 4937773590079 485-3709 1.1 2tf 1 pc.

฿ 3,045.26

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2 Blue-green 5 35×2.2 4937773590086 485-3717 1.2 2tf 1 pc.

฿ 3,255.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 3 Blue-green 5 50×2.2 4937773590123 485-3776 2.1 3tf 1 pc.

฿ 3,567.23

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 Blue-green 7 50×2.2 4937773590130 485-3784 2.3 3tf 1 pc.

Basic Specifications

  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Belt Length Fastening Side(m)
    1
  • Terminal specifications
    Gathered
  • Specifications
    Ratchet Buckle Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Powerful lashing belt for winding type.
[Applications]
· Load binding work.

Part Number
BLL005ET010ET020
BLR005ET010ET030
BLR010ET010ET030
BLR020ET010ET030
BLR020ET010ET050
BLR030ET010ET050
BLR030ET010ET070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Color Belt Length Winding Side
(m)
Belt Width × Thickness :
(mm)
JAN Code Trusco Code Mass
(kg)
Product Breaking Strength Amount Of Content

฿ 1,399.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Yellow 2 25×1.4 4937773580018 485-3580 0.5 500kgf 1 pc.

฿ 1,481.99

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 Blue-green 3 25×1.4 4937773590017 485-3601 0.5 500kgf 1 pc.

฿ 1,842.72

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Blue-green 3 25×1.4 4937773590048 485-3644 0.7 1tf 1 pc.

฿ 2,807.23

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2 Blue-green 3 35×2.2 4937773590079 485-3709 1.1 2tf 1 pc.

฿ 3,045.26

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 2 Blue-green 5 35×2.2 4937773590086 485-3717 1.2 2tf 1 pc.

฿ 3,255.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 3 Blue-green 5 50×2.2 4937773590123 485-3776 2.1 3tf 1 pc.

฿ 3,567.23

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 Blue-green 7 50×2.2 4937773590130 485-3784 2.3 3tf 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1