(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BLL005R-040 |
BLR005R-040 |
BLR005R-050 |
BLR010R-020 |
BLR010R-030 |
BLR010R-040 |
BLR010R-060 |
BLR020R-020 |
BLR020R-030 |
BLR020R-040 |
BLR020R-050 |
BLR030R-040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Color | Belt Length Winding Side (m) |
Belt Width × Thickness : (mm) |
JAN Code | Trusco Code | Mass (kg) |
Product Breaking Strength | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,220.55 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.5 | Yellow | 4 | 25×1.4 | 4937773580032 | 485-3598 | 0.4 | 500kgf | 1 pc. | ||
฿ 1,220.55 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 7 Day(s) | 0.5 | Blue-green | 4 | 25×1.4 | 4937773590031 | 485-3628 | 0.4 | 500kgf | 1 pc. | ||
฿ 1,318.29 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.5 | Blue-green | 5 | 25×1.4 | 4937773590215 | 485-3636 | 0.5 | 500kgf | 1 pc. | ||
฿ 1,410.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | Blue-green | 2 | 25×1.4 | 4937773590222 | 485-3661 | 0.5 | 1tf | 1 pc. | ||
฿ 1,507.38 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 1 | Blue-green | 3 | 25×1.4 | 4937773590239 | 485-3679 | 0.5 | 1tf | 1 pc. | ||
฿ 1,619.63 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 5 Day(s) | 1 | Blue-green | 4 | 25×1.4 | 4937773590062 | 485-3687 | 0.6 | 1tf | 1 pc. | ||
฿ 1,842.72 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Blue-green | 6 | 25×1.4 | 4937773590246 | 485-3695 | 0.7 | 1tf | 1 pc. | ||
฿ 2,144.47 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 2 | Blue-green | 2 | 35×2.2 | 4937773590253 | 485-3733 | 0.7 | 2tf | 1 pc. | ||
฿ 2,271.84 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 2 | Blue-green | 3 | 35×2.2 | 4937773590260 | 485-3741 | 0.8 | 2tf | 1 pc. | ||
฿ 2,398.60 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 2 | Blue-green | 1 | 35×2.2 | 4937773590116 | 485-3750 | 0.9 | 2tf | 1 pc. | ||
฿ 2,497.59 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 2 | Blue-green | 5 | 35×2.2 | 4937773590277 | 485-3768 | 0.9 | 2tf | 1 pc. | ||
฿ 2,446.89 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 3 | Blue-green | 4 | 50×2.2 | 4937773590314 | 485-3831 | 1.6 | 3tf | 1 pc. |
[Features]
· Powerful lashing belt for winding type.
[Applications]
· Load binding work.
Part Number |
---|
BLL005R-040 |
BLR005R-040 |
BLR005R-050 |
BLR010R-020 |
BLR010R-030 |
BLR010R-040 |
BLR010R-060 |
BLR020R-020 |
BLR020R-030 |
BLR020R-040 |
BLR020R-050 |
BLR030R-040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Color | Belt Length Winding Side (m) |
Belt Width × Thickness : (mm) |
JAN Code | Trusco Code | Mass (kg) |
Product Breaking Strength | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,220.55 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.5 | Yellow | 4 | 25×1.4 | 4937773580032 | 485-3598 | 0.4 | 500kgf | 1 pc. | ||
฿ 1,220.55 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 7 Day(s) | 0.5 | Blue-green | 4 | 25×1.4 | 4937773590031 | 485-3628 | 0.4 | 500kgf | 1 pc. | ||
฿ 1,318.29 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.5 | Blue-green | 5 | 25×1.4 | 4937773590215 | 485-3636 | 0.5 | 500kgf | 1 pc. | ||
฿ 1,410.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | Blue-green | 2 | 25×1.4 | 4937773590222 | 485-3661 | 0.5 | 1tf | 1 pc. | ||
฿ 1,507.38 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 1 | Blue-green | 3 | 25×1.4 | 4937773590239 | 485-3679 | 0.5 | 1tf | 1 pc. | ||
฿ 1,619.63 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 5 Day(s) | 1 | Blue-green | 4 | 25×1.4 | 4937773590062 | 485-3687 | 0.6 | 1tf | 1 pc. | ||
฿ 1,842.72 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 1 | Blue-green | 6 | 25×1.4 | 4937773590246 | 485-3695 | 0.7 | 1tf | 1 pc. | ||
฿ 2,144.47 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 2 | Blue-green | 2 | 35×2.2 | 4937773590253 | 485-3733 | 0.7 | 2tf | 1 pc. | ||
฿ 2,271.84 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 2 | Blue-green | 3 | 35×2.2 | 4937773590260 | 485-3741 | 0.8 | 2tf | 1 pc. | ||
฿ 2,398.60 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 2 | Blue-green | 1 | 35×2.2 | 4937773590116 | 485-3750 | 0.9 | 2tf | 1 pc. | ||
฿ 2,497.59 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 2 | Blue-green | 5 | 35×2.2 | 4937773590277 | 485-3768 | 0.9 | 2tf | 1 pc. | ||
฿ 2,446.89 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 3 | Blue-green | 4 | 50×2.2 | 4937773590314 | 485-3831 | 1.6 | 3tf | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?