(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Cam Buckle Type) with Hooks on Both Ends A

Lashing Belt (Cam Buckle Type) with Hooks on Both Ends A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BLC002HA010HA030

  • Maximum Working Load(t)
    0.2
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Blue-green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width × Thickness :(mm)
    25×1.4
  • JAN Code
    4937773570026
  • Trusco Code
    485-3547
  • Mass(kg)
    0.4
  • Product Breaking Strength
    200kgf
  • Terminal specifications
    Hook A
  • Specifications
    Cam Buckle Type
  • Amount Of Content
    1 pc.
Part Number
BLC002HA010HA030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 990.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.2
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Blue-green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width × Thickness :(mm)
    25×1.4
  • JAN Code
    4937773570026
  • Trusco Code
    485-3547
  • Mass(kg)
    0.4
  • Product Breaking Strength
    200kgf
  • Terminal specifications
    Hook A
  • Specifications
    Cam Buckle Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight lashing of belt pulling type.
[Applications]
· Load binding work.

Specifications of BLC002HA010HA030

  • Maximum Working Load(t)
    0.2
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Blue-green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width × Thickness :(mm)
    25×1.4
  • JAN Code
    4937773570026
  • Trusco Code
    485-3547
  • Mass(kg)
    0.4
  • Product Breaking Strength
    200kgf
  • Terminal specifications
    Hook A
  • Specifications
    Cam Buckle Type
  • Amount Of Content
    1 pc.
Part Number
BLC002HA010HA030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 990.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1