(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BLC002R-040 |
BLC002R-050 |
BLC010R-040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Belt Length Winding Side (m) |
Belt Width × Thickness : (mm) |
JAN Code | Trusco Code | Mass (kg) |
Product Breaking Strength | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 618.50 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.2 | 4 | 25×1.4 | 4937773570033 | 485-3555 | 0.3 | 200kgf | 1 pc. | ||
฿ 701.34 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.2 | 5 | 25×1.4 | 4937773590192 | 485-3563 | 0.3 | 200kgf | 1 pc. | ||
฿ 1,511.34 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | 4 | 35×2.2 | 4937773590208 | 485-3571 | 0.7 | 1tf | 1 pc. |
[Features]
· Lightweight lashing of belt pulling type.
[Applications]
· Load binding work.
Part Number |
---|
BLC002R-040 |
BLC002R-050 |
BLC010R-040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Belt Length Winding Side (m) |
Belt Width × Thickness : (mm) |
JAN Code | Trusco Code | Mass (kg) |
Product Breaking Strength | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 618.50 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.2 | 4 | 25×1.4 | 4937773570033 | 485-3555 | 0.3 | 200kgf | 1 pc. | ||
฿ 701.34 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.2 | 5 | 25×1.4 | 4937773590192 | 485-3563 | 0.3 | 200kgf | 1 pc. | ||
฿ 1,511.34 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 1 | 4 | 35×2.2 | 4937773590208 | 485-3571 | 0.7 | 1tf | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?