(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Ratchet Buckle Type) One-Piece

Lashing Belt (Ratchet Buckle Type) One-Piece

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NK-BL50OP-3

  • Maximum Working Load(t)
    0.25
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width X Thickness(mm)
    50 x 2
  • JAN Code
    4941107009748
  • Trusco Code
    480-3108
  • Mass(kg)
    1.9
  • Working Load
    250kg
  • Fracture Load
    1300kg
  • Specifications
    One-Piece Bracket (for Rail)
  • Amount Of Content
    1 unit
Part Number
NK-BL50OP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,408.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.25
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width X Thickness(mm)
    50 x 2
  • JAN Code
    4941107009748
  • Trusco Code
    480-3108
  • Mass(kg)
    1.9
  • Working Load
    250kg
  • Fracture Load
    1300kg
  • Specifications
    One-Piece Bracket (for Rail)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Corner pads with length indicators are used on the fixed side and adjustment side.
· Length can be easily checked in accordance with the load before beginning work.
· The belt surface has a PVC coating that allows for smooth sliding and which prevents as much friction as possible.
[Applications]
· For transportation.

Specifications of NK-BL50OP-3

  • Maximum Working Load(t)
    0.25
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Green
  • Belt Length Winding Side(m)
    3
  • Belt Length Fastening Side(m)
    1
  • Belt Width X Thickness(mm)
    50 x 2
  • JAN Code
    4941107009748
  • Trusco Code
    480-3108
  • Mass(kg)
    1.9
  • Working Load
    250kg
  • Fracture Load
    1300kg
  • Specifications
    One-Piece Bracket (for Rail)
  • Amount Of Content
    1 unit
Part Number
NK-BL50OP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,408.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1