(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type with Narrow Hook Belt Length Winding Side (m) 5/7

Lashing Belt Ratchet Buckle Type with Narrow Hook Belt Length Winding Side (m) 5/7

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,568.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NK-BL50DJ-5
NK-BL50DJ-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,568.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 5 4941107009724 480-3086 2.2 1 unit

฿ 2,670.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 7 4941107009731 480-3094 2.4 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Green
  • Belt Length Fastening Side(m)
    1
  • Belt Width X Thickness(mm)
    50 x 2
  • Working Load
    500kg
  • Fracture Load
    3000kg
  • Specifications
    With Narrow Hook
  • Amount Of Content
    1 unit

Product Description

[Features]
· Corner pads with length indicators are used on the fixed side and adjustment side.
· Length can be easily checked in accordance with the load before beginning work.
· The belt surface has a PVC coating that allows for smooth sliding and which prevents as much friction as possible.
[Applications]
· For transportation.

Part Number
NK-BL50DJ-5
NK-BL50DJ-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,568.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 5 4941107009724 480-3086 2.2 1 unit

฿ 2,670.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 7 4941107009731 480-3094 2.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1