(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GV25-200HK |
GV38-500HK |
GV50-800HK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt width (mm) |
Belt Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,663.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.2 | 4.5 | 0.35 | 25 | 2.0 | 4989999396836 | 768-1330 | 1 | 1 pc. | ||
฿ 2,766.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.5 | 4.5 | 1 | 38 | 2.0 | 4989999396881 | 768-1381 | 1.65 | 1 pc. | ||
฿ 3,543.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.8 | 5 | 1 | 50 | 2.5 | 4989999396935 | 768-1437 | 2.6 | 1 pc. |
[Features]
· Ratchet (gear) type powerful belt load fastening machine.
· The polyester material belt has superior tensile strength, durability, and anticorrosive properties, and can be used for a long period of time.
[Applications]
· For preventing load collapse during truck transportation.
· For ensuring safe transportation when loading pallets or safety in stacking.
· For transporting wood products, furniture and other products that should not be scratched such as moving luggage.
· For binding steel pipes, vinyl pipes, etc.
Part Number |
---|
GV25-200HK |
GV38-500HK |
GV50-800HK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt width (mm) |
Belt Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,663.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.2 | 4.5 | 0.35 | 25 | 2.0 | 4989999396836 | 768-1330 | 1 | 1 pc. | ||
฿ 2,766.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.5 | 4.5 | 1 | 38 | 2.0 | 4989999396881 | 768-1381 | 1.65 | 1 pc. | ||
฿ 3,543.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 1 Day(s) | 0.8 | 5 | 1 | 50 | 2.5 | 4989999396935 | 768-1437 | 2.6 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?