(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Load Binder Snap Hook

Belt Load Binder Snap Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,109.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GV25-200SP
GV38-500SP
GV50-800SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,109.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 4.5 0.35 25 2.0 4989999396843 768-1348 - 1 pc.

฿ 3,116.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.5 4.5 1 38 2.0 4989999396898 768-1399 1.45 1 pc.

฿ 3,837.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 5 1 50 2.5 4989999396942 768-1445 2.6 1 pc.

Basic Specifications

  • Product Type
    Belt Load Binder
  • Color
    Orange
  • Specification 1
    With Protector (Detachable Type),
  • Specifications 2
    Snap hook type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ratchet (gear) type powerful belt load fastening machine.
· The polyester material belt has superior tensile strength, durability, and anticorrosive properties, and can be used for a long period of time.
[Applications]
· For preventing load collapse during truck transportation.
· For ensuring safe transportation when loading pallets or safety in stacking.
· For transporting wood products, furniture and other products that should not be scratched such as moving luggage.
· For binding steel pipes, vinyl pipes, etc.

Part Number
GV25-200SP
GV38-500SP
GV50-800SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,109.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 4.5 0.35 25 2.0 4989999396843 768-1348 - 1 pc.

฿ 3,116.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.5 4.5 1 38 2.0 4989999396898 768-1399 1.45 1 pc.

฿ 3,837.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 5 1 50 2.5 4989999396942 768-1445 2.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1