(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Sling Multi Sling HE (Both Ends Eye Hoist Hook /JIS Compliant Product) for 0.5 t

Round Sling Multi Sling HE (Both Ends Eye Hoist Hook /JIS Compliant Product) for 0.5 t

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,581.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HE-W005X3.0
HE-W005X4.0
HE-W005X5.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,581.08

ROUND SLINGS 1 Piece(s) 12 Day(s) 3 4902043812625 753-2121 480 1 pc.

฿ 1,932.42

ROUND SLINGS 1 Piece(s) 19 Day(s) 4 4902043812649 753-2130 640 1 pc.

฿ 2,283.75

ROUND SLINGS 1 Piece(s) 14 Day(s) 5 4902043812663 753-2148 800 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Belt width(mm)
    37
  • Belt Thickness(mm)
    7
  • Product Type
    Belt Sling
  • Color
    Gray
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, soft and has excellent workability.
· Optimal for hanging easily damaged loads.
· JIS B8811 standard compliant product.

Part Number
HE-W005X3.0
HE-W005X4.0
HE-W005X5.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,581.08

ROUND SLINGS 1 Piece(s) 12 Day(s) 3 4902043812625 753-2121 480 1 pc.

฿ 1,932.42

ROUND SLINGS 1 Piece(s) 19 Day(s) 4 4902043812649 753-2130 640 1 pc.

฿ 2,283.75

ROUND SLINGS 1 Piece(s) 14 Day(s) 5 4902043812663 753-2148 800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1