(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner pad for belt sling Hook & Loop Fastener tape removable type

Corner pad for belt sling Hook & Loop Fastener tape removable type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 728.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MCP8-25
MCP8-50
MCP8-75
MCP8-100
MCP8-150
MCP12-25
MCP12-50
MCP12-75
MCP12-100
MCP12-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt width
(mm)
Pad Dimensions Width×Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 728.34

CORNER PADS 1 Piece(s) 12 Day(s) 300 25・35 65 x 8 4989999397185 768-1534 180 1 pc.

฿ 896.67

CORNER PADS 1 Piece(s) 10 Day(s) 300 50 80 x 8 4989999397192 768-1542 270 1 pc.

฿ 1,020.00

CORNER PADS 1 Piece(s) 12 Day(s) 400 75 95 x 8 4989999397208 768-1551 390 1 pc.

฿ 1,393.34

CORNER PADS 1 Piece(s) 12 Day(s) 400 100 120 x 8 4989999397161 768-1518 480 1 pc.

฿ 1,965.00

CORNER PADS 1 Piece(s) 1 Day(s) 500 150 175×8 4989999397178 768-1526 - 1 pc.

฿ 865.00

CORNER PADS 1 Piece(s) 1 Day(s) 300 25・35 65 x 12 4989999396980 768-1488 220 1 pc.

฿ 1,035.00

CORNER PADS 1 Piece(s) 1 Day(s) 300 50 80×12 4989999396997 768-1496 330 1 pc.

฿ 1,226.00

CORNER PADS 1 Piece(s) 10 Day(s) 400 75 95×12 4989999397154 768-1500 480 1 pc.

฿ 1,668.34

CORNER PADS 1 Piece(s) 1 Day(s) 400 100 120 x 12 4989999396966 768-1461 590 1 pc.

฿ 2,371.67

CORNER PADS 1 Piece(s) 1 Day(s) 500 150 175×12 4989999396973 768-1470 - 1 pc.

Basic Specifications

  • Product Type
    Belt sling
  • Shape
    Cylindrical shape (Hook & Loop Fastener tape] detachable type)
  • Type
    Magic-made
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be attached anywhere right away as it is detachable with Hook & Loop Fastener [[(R)]] tape.
[Applications]
· For protecting the belt sling when lifting loads with sharp corners.

Part Number
MCP8-25
MCP8-50
MCP8-75
MCP8-100
MCP8-150
MCP12-25
MCP12-50
MCP12-75
MCP12-100
MCP12-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt width
(mm)
Pad Dimensions Width×Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 728.34

CORNER PADS 1 Piece(s) 12 Day(s) 300 25・35 65 x 8 4989999397185 768-1534 180 1 pc.

฿ 896.67

CORNER PADS 1 Piece(s) 10 Day(s) 300 50 80 x 8 4989999397192 768-1542 270 1 pc.

฿ 1,020.00

CORNER PADS 1 Piece(s) 12 Day(s) 400 75 95 x 8 4989999397208 768-1551 390 1 pc.

฿ 1,393.34

CORNER PADS 1 Piece(s) 12 Day(s) 400 100 120 x 8 4989999397161 768-1518 480 1 pc.

฿ 1,965.00

CORNER PADS 1 Piece(s) 1 Day(s) 500 150 175×8 4989999397178 768-1526 - 1 pc.

฿ 865.00

CORNER PADS 1 Piece(s) 1 Day(s) 300 25・35 65 x 12 4989999396980 768-1488 220 1 pc.

฿ 1,035.00

CORNER PADS 1 Piece(s) 1 Day(s) 300 50 80×12 4989999396997 768-1496 330 1 pc.

฿ 1,226.00

CORNER PADS 1 Piece(s) 10 Day(s) 400 75 95×12 4989999397154 768-1500 480 1 pc.

฿ 1,668.34

CORNER PADS 1 Piece(s) 1 Day(s) 400 100 120 x 12 4989999396966 768-1461 590 1 pc.

฿ 2,371.67

CORNER PADS 1 Piece(s) 1 Day(s) 500 150 175×12 4989999396973 768-1470 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since Hook & Loop Fastener tape is removable, can quickly install it at any position.

Usage

●For protecting the belt sling when lifting an square luggage.

Specification

●Type:Made of Velcro
●SPQ(piece):1

Warning

●When a load with an edge skids sideways, the effect of the corner pad may be almost eliminated.