(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt sling Kito Polyester Sling Belt Width 60 mm

Belt sling Kito Polyester Sling Belt Width 60 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,535.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSL019-1.5
BSL019-2
BSL019-2.5
BSL019-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,535.20

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.5 4937773521059 485-4179 1030 1 pc.

฿ 2,979.20

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 4937773521066 485-4187 1260 1 pc.

฿ 3,398.05

BELT SLINGS 1 Piece(s) 19 Day(s) 2.5 2.5 4937773521073 485-4195 1490 1 pc.

฿ 6,417.69

BELT SLINGS 1 Piece(s) 14 Day(s) 6 6 4937773521110 485-4233 3100 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    1.9
  • Belt width(mm)
    60
  • Belt Thickness(mm)
    9
  • Product Type
    Belt sling
  • I Length(mm)
    300mm
  • Specifications
    Eye-shaped on both ends
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Belt sling with appropriate width and superior stability.
· Because the eye part on both ends has been narrowed, slinging work is easy.
· Outstanding durability thanks to the protective sheet.
· Operation limit is indicated by limit sign (red).
[Applications]
· Slinging work.

Part Number
BSL019-1.5
BSL019-2
BSL019-2.5
BSL019-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,535.20

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.5 4937773521059 485-4179 1030 1 pc.

฿ 2,979.20

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 4937773521066 485-4187 1260 1 pc.

฿ 3,398.05

BELT SLINGS 1 Piece(s) 19 Day(s) 2.5 2.5 4937773521073 485-4195 1490 1 pc.

฿ 6,417.69

BELT SLINGS 1 Piece(s) 14 Day(s) 6 6 4937773521110 485-4233 3100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1