(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Color Tail Rope Dedicated Hook

3-Color Tail Rope Dedicated Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3264

  • Product Type
    Belt sling
  • Width(mm)
    50
  • Length(m)
    0.218
  • JAN Code
    4580284633898
  • Trusco Code
    481-2336
  • Mass(g)
    425
  • Amount Of Content
    1 pc.
Part Number
3264
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,613.68

CORNER PADS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Belt sling
  • Width(mm)
    50
  • Length(m)
    0.218
  • JAN Code
    4580284633898
  • Trusco Code
    481-2336
  • Mass(g)
    425
  • Amount Of Content
    1 pc.

Product Description

[Features]
· 3-color tail rope that can be easily mounted and removed.
[Applications]
· To prevent danger during slinging work.

Specifications of 3264

  • Product Type
    Belt sling
  • Width(mm)
    50
  • Length(m)
    0.218
  • JAN Code
    4580284633898
  • Trusco Code
    481-2336
  • Mass(g)
    425
  • Amount Of Content
    1 pc.
Part Number
3264
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,613.68

CORNER PADS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1