(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SG4E50-5 |
SG4E50-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,326.00 |
BELT SLINGS | 1 Piece(s) | 1 Day(s) | 5 | 4902043810461 | 753-2725 | 1900 | 1 pc. | ||
฿ 4,989.00 |
BELT SLINGS | 1 Piece(s) | 1 Day(s) | 6 | 4902043810485 | 753-2733 | 2260 | 1 pc. |
Part Number |
---|
SG4E50-5 |
SG4E50-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,326.00 |
BELT SLINGS | 1 Piece(s) | 1 Day(s) | 5 | 4902043810461 | 753-2725 | 1900 | 1 pc. | ||
฿ 4,989.00 |
BELT SLINGS | 1 Piece(s) | 1 Day(s) | 6 | 4902043810485 | 753-2733 | 2260 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?