Belt Sling Signal Sling High Grade (JIS4 Grade / Both Ends Eye Type) Belt width 25 mm

Brand :
SHIRAI

Caution

    Product Description

    Belt Sling, Belt width 25 mm
    [Features]
    Belt sling of JIS highest level 4 grade.
    When see a white core due to wear etc. it is a good guide for replacement and is optimum for safety management.
    [Specification]
    Max Working Load: 1.0t
    Belt Dimension: W x Thickness: 25mm x 8 to 9mm
    SPQ: 1piece
    JIS B 8818 Standard Product
    [Materials]
    Polyester

    Features

    ●Belt sling of JIS highest level 4 grade. (strength is upgraded to 1.25 times 3 grade)
    ●When see a white core due to wear etc. it is a good guide for replacement and is optimum for safety management.

    Usage

    ●Transport of steel materials, steel pipes, steel plates, etc.

    Specification

    ●Max Working Load(t):1.0
    ●Belt Dimension(mm) W x Thickness:25 x 8 to 9
    ●SPQ(piece):1
    ●JIS B 8818 Standard Product

    Materials

    ●Polyester

    Warning

    ●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
    ●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
    ●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Belt Sling Signal Sling High Grade (JIS4 Grade / Both Ends Eye Type) Belt width 25 mm | SHIRAI | MISUMI Thailand