(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Shackle Stainless Steel

Single Shackle Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 585.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-298
B-299
B-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
A
(mm)
B
(mm)
D
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
W
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 585.00

SHACKLES 1 Piece(s) 10 Day(s) M6 1.67 6.2 12 6 65 14 12 15 4982970402571 379-0037 60 1 pc.

฿ 800.00

SHACKLES 1 Piece(s) 12 Day(s) W5/16 2.45 8 16 8 89 20 16 20 4982970402588 379-0045 150 1 pc.

฿ 1,464.00

SHACKLES 1 Piece(s) 10 Day(s) W3/8 3.43 10 20 10 115 26 22 24 4982970402595 379-0053 284 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Rotates to remove twisting.
· One eye is a shackle type. Chains, etc., can easily be attached by opening and closing the pin.
[Applications]
· To take more chain, etc.
· As a connection fitting for chains, wires, ropes, etc.

Part Number
B-298
B-299
B-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
A
(mm)
B
(mm)
D
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
W
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 585.00

SHACKLES 1 Piece(s) 10 Day(s) M6 1.67 6.2 12 6 65 14 12 15 4982970402571 379-0037 60 1 pc.

฿ 800.00

SHACKLES 1 Piece(s) 12 Day(s) W5/16 2.45 8 16 8 89 20 16 20 4982970402588 379-0045 150 1 pc.

฿ 1,464.00

SHACKLES 1 Piece(s) 10 Day(s) W3/8 3.43 10 20 10 115 26 22 24 4982970402595 379-0053 284 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1