(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel SBM Shackle

Stainless Steel SBM Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,714.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSBM-13
TSBM-16
TSBM-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 1,714.00

SHACKLES 1 Piece(s) 1 Day(s) M14 52 26 14 26 13 4989999397345 768-2689 310 8.82 1 pc.

฿ 2,735.00

SHACKLES 1 Piece(s) 10 Day(s) M16 64 32 16 32 16 4989999397352 768-2697 528 14.7 1 pc.

฿ 4,073.00

SHACKLES 1 Piece(s) 1 Day(s) M20 76 38 20 38 19 4989999397369 768-2701 994 19.6 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has a split pin to prevent the nut from coming off.
[Applications]
· For connecting chains, wires, and ropes, and for jointing terminal metal fittings.
· Especially for shackles where there is a possibility that the pin may loosen due to vibration, etc.

Part Number
TSBM-13
TSBM-16
TSBM-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 1,714.00

SHACKLES 1 Piece(s) 1 Day(s) M14 52 26 14 26 13 4989999397345 768-2689 310 8.82 1 pc.

฿ 2,735.00

SHACKLES 1 Piece(s) 10 Day(s) M16 64 32 16 32 16 4989999397352 768-2697 528 14.7 1 pc.

฿ 4,073.00

SHACKLES 1 Piece(s) 1 Day(s) M20 76 38 20 38 19 4989999397369 768-2701 994 19.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it comes with a split pin, the nut is less likely to come off.

Usage

●Suitable for connection of chain/wire/rope, etc., and joint of terminal metal fittings.

Materials

●Stainless Steel(SUS304)