(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Head Shackle

Stainless Steel Square Head Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 189.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-230
B-231
B-232
B-233
B-234
B-235
B-571
B-572
B-666
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
d
(mm)
B
(mm)
D
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 282.00

SHACKLES 1 Piece(s) 19 Day(s) W5/16 1.96 14 14 7 28 4982970401260 378-9756 39 1 pc.

฿ 315.00

SHACKLES 1 Piece(s) 14 Day(s) W5/16 2.45 16 16 8 32 4982970401277 378-9764 57 1 pc.

฿ 335.00

SHACKLES 1 Piece(s) 14 Day(s) W3/8 2.94 18 18 9 36 4982970401284 378-9772 78 1 pc.

฿ 453.00

SHACKLES 1 Piece(s) 14 Day(s) W3/8 3.43 20 20 10 40 4982970401291 378-9861 115 1 pc.

฿ 563.00

SHACKLES 1 Piece(s) 12 Day(s) W1/2 4.12 24 24 12 48 4982970401307 378-9900 190 1 pc.

฿ 787.00

SHACKLES 1 Piece(s) 12 Day(s) W1/2 4.9 26 26 13 52 4982970401314 378-9918 240 1 pc.

฿ 219.00

SHACKLES 1 Piece(s) 14 Day(s) M5 0.88 10 10 5 20 4982970406579 379-0282 13 1 pc.

฿ 231.00

SHACKLES 1 Piece(s) 12 Day(s) M6 1.67 12 12 6 24 4982970406586 379-0291 24 1 pc.

฿ 189.00

SHACKLES 1 Piece(s) 12 Day(s) M4 0.49 8 8 4 16 4982970407699 379-0584 7 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compared to normal shackle pins, its square-shaped pin head prevents rope, etc., from becoming tangled.
[Applications]
· As a connection fitting for chains, wires, ropes, etc., or for terminal fitting joints.

Part Number
B-230
B-231
B-232
B-233
B-234
B-235
B-571
B-572
B-666
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
d
(mm)
B
(mm)
D
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 282.00

SHACKLES 1 Piece(s) 19 Day(s) W5/16 1.96 14 14 7 28 4982970401260 378-9756 39 1 pc.

฿ 315.00

SHACKLES 1 Piece(s) 14 Day(s) W5/16 2.45 16 16 8 32 4982970401277 378-9764 57 1 pc.

฿ 335.00

SHACKLES 1 Piece(s) 14 Day(s) W3/8 2.94 18 18 9 36 4982970401284 378-9772 78 1 pc.

฿ 453.00

SHACKLES 1 Piece(s) 14 Day(s) W3/8 3.43 20 20 10 40 4982970401291 378-9861 115 1 pc.

฿ 563.00

SHACKLES 1 Piece(s) 12 Day(s) W1/2 4.12 24 24 12 48 4982970401307 378-9900 190 1 pc.

฿ 787.00

SHACKLES 1 Piece(s) 12 Day(s) W1/2 4.9 26 26 13 52 4982970401314 378-9918 240 1 pc.

฿ 219.00

SHACKLES 1 Piece(s) 14 Day(s) M5 0.88 10 10 5 20 4982970406579 379-0282 13 1 pc.

฿ 231.00

SHACKLES 1 Piece(s) 12 Day(s) M6 1.67 12 12 6 24 4982970406586 379-0291 24 1 pc.

฿ 189.00

SHACKLES 1 Piece(s) 12 Day(s) M4 0.49 8 8 4 16 4982970407699 379-0584 7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1