(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Screw Pin Shackle Stainless Steel Operating Load (kN) 4.12

Wide Screw Pin Shackle Stainless Steel Operating Load (kN) 4.12

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TNS-12W

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M12
  • L(mm)
    72
  • B(mm)
    48
  • D(mm)
    12
  • d(mm)
    24
  • JAN Code
    4989999397253
  • Trusco Code
    768-2590
  • Mass(g)
    260
  • Operating load details(kN)
    4.12
  • Amount Of Content
    1 pc.
Part Number
TNS-12W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 886.00

SHACKLES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M12
  • L(mm)
    72
  • B(mm)
    48
  • D(mm)
    12
  • d(mm)
    24
  • JAN Code
    4989999397253
  • Trusco Code
    768-2590
  • Mass(g)
    260
  • Operating load details(kN)
    4.12
  • Amount Of Content
    1 pc.

Product Description

[Features]
· As it is wide, it can also be used for wide belts, etc.
[Applications]
· It is used as a connection fitting.

Specifications of TNS-12W

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M12
  • L(mm)
    72
  • B(mm)
    48
  • D(mm)
    12
  • d(mm)
    24
  • JAN Code
    4989999397253
  • Trusco Code
    768-2590
  • Mass(g)
    260
  • Operating load details(kN)
    4.12
  • Amount Of Content
    1 pc.
Part Number
TNS-12W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 886.00

SHACKLES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is wide, it can be used for wide belts etc.

Usage

●As a connecting fitting.

Specification

●D(mm):12
●L(mm):72.0
●B(mm):48
●d(mm):24
●Screw Diameter:M12
●Working Load(kN):4.12
●SPQ(piece):10

Materials

●Stainless Steel(SUS304)