(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EN8000006 |
EN8000008 |
EN8000010 |
EN8000012 |
EN8000016 |
EN8000020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size B (mm) |
Size H (mm) |
D (mm) |
L (mm) |
Working Load (kN) |
Thread Diameter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.35 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 19 | 32.5 | 5 | 16 | 0.785 | M6 | 4562372961762 | 439-8939 | 30 | 1 pc. | ||
฿ 276.24 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 23 | 39.3 | 6.3 | 20 | 0.785 | M8 | 4562372961403 | 439-8947 | 30 | 1 pc. | ||
฿ 289.23 |
EYEBOLTS | 1 Piece(s) | Same day | 28 | 48.5 | 8 | 25 | 1.47 | M10 | 4562372961410 | 439-8955 | 60 | 1 pc. | ||
฿ 334.80 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 36 | 61 | 10 | 30 | 2.16 | M12 | 4562372961427 | 439-8963 | 125 | 1 pc. | ||
฿ 499.67 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 42 | 72 | 12.5 | 35 | 4.41 | M16 | 4562372961434 | 439-8971 | 220 | 1 pc. | ||
฿ 829.24 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 50 | 86 | 16 | 40 | 6.18 | M20 | 4562372961441 | 439-8980 | 380 | 1 pc. |
A ring-integrated-type eye nut that is optimal for lifting heavy objects such as machinery, or in civil engineering, etc.
[Features]
· Manufactured through hot forging, with a nut shape integrated with the ring.
· Manufactured in Japan in accordance with Japanese Industrial Standards.
[Applications]
· Can be used for lifting of heavy objects such as molds and machinery, or in civil engineering, construction, shipbuilding, etc.
Part Number |
---|
EN8000006 |
EN8000008 |
EN8000010 |
EN8000012 |
EN8000016 |
EN8000020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size B (mm) |
Size H (mm) |
D (mm) |
L (mm) |
Working Load (kN) |
Thread Diameter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.35 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 19 | 32.5 | 5 | 16 | 0.785 | M6 | 4562372961762 | 439-8939 | 30 | 1 pc. | ||
฿ 276.24 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 23 | 39.3 | 6.3 | 20 | 0.785 | M8 | 4562372961403 | 439-8947 | 30 | 1 pc. | ||
฿ 289.23 |
EYEBOLTS | 1 Piece(s) | Same day | 28 | 48.5 | 8 | 25 | 1.47 | M10 | 4562372961410 | 439-8955 | 60 | 1 pc. | ||
฿ 334.80 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 36 | 61 | 10 | 30 | 2.16 | M12 | 4562372961427 | 439-8963 | 125 | 1 pc. | ||
฿ 499.67 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 42 | 72 | 12.5 | 35 | 4.41 | M16 | 4562372961434 | 439-8971 | 220 | 1 pc. | ||
฿ 829.24 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 50 | 86 | 16 | 40 | 6.18 | M20 | 4562372961441 | 439-8980 | 380 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?