(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-1377 |
B-1378 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Diameter | Working Load (kN) |
A (mm) |
B (mm) |
D (mm) |
H (mm) |
L (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | M8 | 0.78 | 16 | 15 | 6.3 | 33.3 | 20 | 4982970413775 | 378-8385 | 33 | 1 pc. | ||
฿ 470.00 |
EYE BOLTS | 1 Piece(s) | 14 Day(s) | M10 | 1.47 | 20 | 18 | 8 | 41.5 | 25 | 4982970413782 | 378-8393 | 70 | 1 pc. |
[Features]
· Since the head of the bolt has a ring shape, it can be used with rope, chain, wire, etc., passed through it.
[Applications]
· For general cargo handling, such as lifting of machinery equipment, etc.
Part Number |
---|
B-1377 |
B-1378 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Diameter | Working Load (kN) |
A (mm) |
B (mm) |
D (mm) |
H (mm) |
L (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | M8 | 0.78 | 16 | 15 | 6.3 | 33.3 | 20 | 4982970413775 | 378-8385 | 33 | 1 pc. | ||
฿ 470.00 |
EYE BOLTS | 1 Piece(s) | 14 Day(s) | M10 | 1.47 | 20 | 18 | 8 | 41.5 | 25 | 4982970413782 | 378-8393 | 70 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?