(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eyebolt Made from Stainless Steel M6–M20

Eyebolt Made from Stainless Steel M6–M20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 334.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EB9000006
EB9000008
EB9000010
EB9000012
EB9000016
EB9000020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.26

EYE BOLTS 1 Piece(s) 5 Day(s) 12.5 26.5 5 16 0.588 M6 4562372960369 419-0947 15 1 pc.

฿ 354.55

EYE BOLTS 1 Piece(s) 12 Day(s) 15 33.3 6.3 20 0.785 M8 4562372960376 419-0955 30 1 pc.

฿ 431.16

EYE BOLTS 1 Piece(s) 10 Day(s) 18 41.5 8 25 1.47 M10 4562372960383 419-0963 60 1 pc.

฿ 575.48

EYE BOLTS 1 Piece(s) 5 Day(s) 22 51 10 30 2.16 M12 4562372960390 419-0971 120 1 pc.

฿ 811.70

EYE BOLTS 1 Piece(s) 1 Day(s) 27 60 12.5 35 4.41 M16 4562372960406 419-0980 220 1 pc.

฿ 1,601.52

EYE BOLTS 1 Piece(s) 5 Day(s) 30 71 16 40 6.18 M20 4562372960413 419-0998 400 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Amount Of Content
    1 pc.

Product Description

A stainless steel eye bolt manufactured in Japan in accordance with Japanese Industrial Standards.
[Features]
· Manufactured through hot forging, with a bolt shaped to be integrated with the ring.
[Applications]
· Optimal for lifting of heavy objects such as molds, machinery and switchboards, or in civil engineering, construction shipbuilding, etc.

Part Number
EB9000006
EB9000008
EB9000010
EB9000012
EB9000016
EB9000020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.26

EYE BOLTS 1 Piece(s) 5 Day(s) 12.5 26.5 5 16 0.588 M6 4562372960369 419-0947 15 1 pc.

฿ 354.55

EYE BOLTS 1 Piece(s) 12 Day(s) 15 33.3 6.3 20 0.785 M8 4562372960376 419-0955 30 1 pc.

฿ 431.16

EYE BOLTS 1 Piece(s) 10 Day(s) 18 41.5 8 25 1.47 M10 4562372960383 419-0963 60 1 pc.

฿ 575.48

EYE BOLTS 1 Piece(s) 5 Day(s) 22 51 10 30 2.16 M12 4562372960390 419-0971 120 1 pc.

฿ 811.70

EYE BOLTS 1 Piece(s) 1 Day(s) 27 60 12.5 35 4.41 M16 4562372960406 419-0980 220 1 pc.

฿ 1,601.52

EYE BOLTS 1 Piece(s) 5 Day(s) 30 71 16 40 6.18 M20 4562372960413 419-0998 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1