(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EB1000006 |
EB1000008 |
EB1000010 |
EB1000012 |
EB1000016 |
EB1000020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size B (mm) |
Size H (mm) |
D (mm) |
L (mm) |
Working Load (kN) |
Thread Diameter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 168.43 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 12.5 | 26.5 | 5 | 16 | 0.588 | M6 | 4562372960628 | 439-8815 | 15 | 1 pc. | ||
฿ 174.94 |
EYE BOLTS | 10 Piece(s) | 5 Day(s) | 15 | 33.3 | 6.3 | 20 | 0.785 | M8 | 4562372960635 | 439-8823 | 30 | 1 pc. | ||
฿ 183.70 |
EYE BOLTS | 10 Piece(s) | 5 Day(s) | 18 | 41.5 | 8 | 25 | 1.47 | M10 | 4562372960642 | 439-8831 | 60 | 1 pc. | ||
฿ 209.68 |
EYE BOLTS | 4 Piece(s) | 5 Day(s) | 22 | 51 | 10 | 30 | 2.16 | M12 | 4562372960659 | 439-8840 | 120 | 1 pc. | ||
฿ 141.67 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 27 | 60 | 12.5 | 35 | 4.41 | M16 | 4562372960673 | 439-8858 | 220 | 1 pc. | ||
฿ 462.86 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 30 | 71 | 16 | 40 | 6.18 | M20 | 4562372960697 | 439-8866 | 400 | 1 pc. |
A steel eye bolt manufactured in Japan in accordance with Japanese Industrial Standards.
[Features]
· Manufactured through hot forging, with a bolt shaped to be integrated with the ring.
[Applications]
· Optimal for lifting of heavy objects such as molds, machinery and switchboards, or in civil engineering, construction shipbuilding, etc.
Part Number |
---|
EB1000006 |
EB1000008 |
EB1000010 |
EB1000012 |
EB1000016 |
EB1000020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size B (mm) |
Size H (mm) |
D (mm) |
L (mm) |
Working Load (kN) |
Thread Diameter | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 168.43 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 12.5 | 26.5 | 5 | 16 | 0.588 | M6 | 4562372960628 | 439-8815 | 15 | 1 pc. | ||
฿ 174.94 |
EYE BOLTS | 10 Piece(s) | 5 Day(s) | 15 | 33.3 | 6.3 | 20 | 0.785 | M8 | 4562372960635 | 439-8823 | 30 | 1 pc. | ||
฿ 183.70 |
EYE BOLTS | 10 Piece(s) | 5 Day(s) | 18 | 41.5 | 8 | 25 | 1.47 | M10 | 4562372960642 | 439-8831 | 60 | 1 pc. | ||
฿ 209.68 |
EYE BOLTS | 4 Piece(s) | 5 Day(s) | 22 | 51 | 10 | 30 | 2.16 | M12 | 4562372960659 | 439-8840 | 120 | 1 pc. | ||
฿ 141.67 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 27 | 60 | 12.5 | 35 | 4.41 | M16 | 4562372960673 | 439-8858 | 220 | 1 pc. | ||
฿ 462.86 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 30 | 71 | 16 | 40 | 6.18 | M20 | 4562372960697 | 439-8866 | 400 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?