(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Length Eye Bolt Stainless Steel

Foot Length Eye Bolt Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 592.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EL9100850
EL9101050
EL9101250
EL9101650
EL9102050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 592.02

EYE BOLTS 1 Piece(s) 10 Day(s) 33.3 6.3 20 0.785 M8 4562372960550 419-1056 55 1 pc.

฿ 811.06

EYE BOLTS 1 Piece(s) 10 Day(s) 41.5 8 25 1.47 M10 4562372960567 419-1064 91 1 pc.

฿ 987.24

EYE BOLTS 1 Piece(s) 10 Day(s) 51 10 30 2.16 M12 4562372960574 419-1072 156 1 pc.

฿ 1,454.67

EYE BOLTS 1 Piece(s) 10 Day(s) 60 12.5 35 4.41 M16 4562372960581 419-1081 273 1 pc.

฿ 2,245.35

EYE BOLTS 1 Piece(s) 19 Day(s) 71 16 40 6.18 M20 4562372960598 419-1099 482 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Size B(mm)
    50
  • Specifications
    With Hex Nut
  • Amount Of Content
    1 pc.

Product Description

A stainless steel foot length eye bolt manufactured in Japan in accordance with Japanese Industrial Standards.
[Features]
· Manufactured through hot forging, with a bolt shaped to be integrated with the ring.
· Can also apply for materials that are thick or with long necks.
[Applications]
· Optimal for lifting of heavy objects such as molds, machinery and switchboards, or in civil engineering, construction shipbuilding, etc.

Part Number
EL9100850
EL9101050
EL9101250
EL9101650
EL9102050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 592.02

EYE BOLTS 1 Piece(s) 10 Day(s) 33.3 6.3 20 0.785 M8 4562372960550 419-1056 55 1 pc.

฿ 811.06

EYE BOLTS 1 Piece(s) 10 Day(s) 41.5 8 25 1.47 M10 4562372960567 419-1064 91 1 pc.

฿ 987.24

EYE BOLTS 1 Piece(s) 10 Day(s) 51 10 30 2.16 M12 4562372960574 419-1072 156 1 pc.

฿ 1,454.67

EYE BOLTS 1 Piece(s) 10 Day(s) 60 12.5 35 4.41 M16 4562372960581 419-1081 273 1 pc.

฿ 2,245.35

EYE BOLTS 1 Piece(s) 19 Day(s) 71 16 40 6.18 M20 4562372960598 419-1099 482 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1