(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Length Eye Bolt Steel Make / Unichrome Plating Finish

Foot Length Eye Bolt Steel Make / Unichrome Plating Finish

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 446.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EL3000850
EL3001050
EL3001250
EL3001650
EL3002050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 446.72

EYE BOLTS 8 Piece(s) 8 Day(s) 33.3 6.3 20 0.785 M8 4562372961823 471-7961 50 1 pc.

฿ 500.95

EYE BOLTS 4 Piece(s) 5 Day(s) 41.5 8 25 1.47 M10 4562372961830 471-7970 80 1 pc.

฿ 586.44

EYE BOLTS 4 Piece(s) 5 Day(s) 51 10 30 2.16 M12 4562372961847 471-7988 140 1 pc.

฿ 681.76

EYE BOLTS 4 Piece(s) 5 Day(s) 60 12.5 35 4.41 M16 4562372961854 471-7996 240 1 pc.

฿ 1,125.09

EYE BOLTS 1 Piece(s) 10 Day(s) 71 16 40 6.18 M20 4562372961861 471-8003 420 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Size B(mm)
    50
  • Specifications
    No Hexagon Nut
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Manufactured through hot forging, with a bolt shape integrated with the ring.
[Applications]
· Lifting of heavy objects such as molds and machinery, or in civil engineering, construction, shipbuilding, etc.

Part Number
EL3000850
EL3001050
EL3001250
EL3001650
EL3002050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 446.72

EYE BOLTS 8 Piece(s) 8 Day(s) 33.3 6.3 20 0.785 M8 4562372961823 471-7961 50 1 pc.

฿ 500.95

EYE BOLTS 4 Piece(s) 5 Day(s) 41.5 8 25 1.47 M10 4562372961830 471-7970 80 1 pc.

฿ 586.44

EYE BOLTS 4 Piece(s) 5 Day(s) 51 10 30 2.16 M12 4562372961847 471-7988 140 1 pc.

฿ 681.76

EYE BOLTS 4 Piece(s) 5 Day(s) 60 12.5 35 4.41 M16 4562372961854 471-7996 240 1 pc.

฿ 1,125.09

EYE BOLTS 1 Piece(s) 10 Day(s) 71 16 40 6.18 M20 4562372961861 471-8003 420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1