(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling (1 Hanging Standard Set) Choke Hook

Chain Sling (1 Hanging Standard Set) Choke Hook

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,605.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-MFF-KE-7.1
1-MFF-KE-10
1-MFF-KE-13 SALE
1-MFF-KE-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Compatibility Chain Wire Diameter
(mm)
Dimensions k
(mm)
Size a
(mm)
Size b
(mm)
Size G
(mm)
JAN Code Trusco Code Size l
(mm)
Dimension m
(mm)
Dimension n
(mm)
Dimension p
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension p
(mm)
Amount Of Content

฿ 5,605.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 1600 7.1 54 32 22 30 4937510940716 753-0994 2.0 19 19 95 70 98 14 120 1 pc.

฿ 7,400.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 2500 10 64 41 33 44 4937510940723 753-0960 2.0 20 21 116 80 114 17 141 1 pc.

฿ 15,237.00

฿ 14,016.52

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4200 12.5 82 50 44 51 4937510940730 753-0978 2.5 26 27 150 95 141 23 163 1 pc.

฿ 25,032.00

฿ 23,029.44

CHAIN SLINGS 1 Piece(s) 35 Day(s) - - - - - - 4937510940747 753-0986 - - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Chain Sling
  • Type Details
    Choke hitch type
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for rotating steel materials, etc.
· Safer thanks to use of a "Plus V Class" road chain. (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
[Applications]
· Cargo handling and transport hanging work.

Part Number
1-MFF-KE-7.1
1-MFF-KE-10
1-MFF-KE-13 SALE
1-MFF-KE-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Compatibility Chain Wire Diameter
(mm)
Dimensions k
(mm)
Size a
(mm)
Size b
(mm)
Size G
(mm)
JAN Code Trusco Code Size l
(mm)
Dimension m
(mm)
Dimension n
(mm)
Dimension p
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension p
(mm)
Amount Of Content

฿ 5,605.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 1600 7.1 54 32 22 30 4937510940716 753-0994 2.0 19 19 95 70 98 14 120 1 pc.

฿ 7,400.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 2500 10 64 41 33 44 4937510940723 753-0960 2.0 20 21 116 80 114 17 141 1 pc.

฿ 15,237.00

฿ 14,016.52

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4200 12.5 82 50 44 51 4937510940730 753-0978 2.5 26 27 150 95 141 23 163 1 pc.

฿ 25,032.00

฿ 23,029.44

CHAIN SLINGS 1 Piece(s) 35 Day(s) - - - - - - 4937510940747 753-0986 - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1