(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-TG-YN-7.1 |
4-TG-YN-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,964.00 ฿ 13,766.88 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 4937510942413 | 475-8366 | 1 unit | ||
฿ 21,658.00 ฿ 19,925.36 |
CHAIN SLINGS | 1 Piece(s) | 19 Day(s) | 4937510942420 | 475-8358 | 1 unit |
[Features]
· Includes foundry hook.
· Safer thanks to use of a "Plus V Class" road chain. (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
[Applications]
· Cargo handling and transport hanging work.
Part Number |
---|
4-TG-YN-7.1 |
4-TG-YN-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,964.00 ฿ 13,766.88 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 4937510942413 | 475-8366 | 1 unit | ||
฿ 21,658.00 ฿ 19,925.36 |
CHAIN SLINGS | 1 Piece(s) | 19 Day(s) | 4937510942420 | 475-8358 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?