(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-TG-BKE-6.3 |
4-TG-BKE-7.1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 19,078.10 |
CHAIN SLINGS | 1 Piece(s) | 5 Day(s) | 4937510942208 | 475-8315 | 1 unit | ||
฿ 24,869.00 ฿ 22,879.48 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 4937510942215 | 475-8323 | 1 unit |
[Features]
· With a swivel hook (ball bearing included).
· Safer thanks to use of a "Plus V Class" road chain. (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
[Applications]
· Cargo handling and transport hanging work.
Part Number |
---|
4-TG-BKE-6.3 |
4-TG-BKE-7.1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 19,078.10 |
CHAIN SLINGS | 1 Piece(s) | 5 Day(s) | 4937510942208 | 475-8315 | 1 unit | ||
฿ 24,869.00 ฿ 22,879.48 |
CHAIN SLINGS | 1 Piece(s) | 12 Day(s) | 4937510942215 | 475-8323 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?