(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling (1 Hanging Standard Set) Swivel Hook Type

Chain Sling (1 Hanging Standard Set) Swivel Hook Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,877.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-MFF-BKE-6.3
1-MFF-BKE-7.1
1-MFF-BKE-10
1-MFF-BKE-13 SALE
1-MFF-YE-16 SALE
1-MFF-YE-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

฿ 5,877.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940501 753-0943 1 pc.

฿ 6,966.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940518 753-0951 1 pc.

฿ 8,870.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940525 753-0927 1 pc.

฿ 14,583.00

฿ 13,416.36

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940532 753-0935 1 pc.

฿ 34,827.00

฿ 32,040.84

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940549 753-1061 1 pc.

฿ 77,814.00

฿ 67,114.58

CHAIN SLINGS 1 Piece(s) 35 Day(s) 4937510940556 753-1079 1 pc.

Basic Specifications

  • Product Type
    Chain Sling
  • Type Details
    Locking Hook (with ball bearing)
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

Single hanging chain sling with swivel hook.
[Features]
·With ball bearing locking hook.
·The adoption of a "plus V class" load chain increases the safety factor by more than 5 times.
·Adopts a tough chain of high strength chain (grade 10).
·A long life is achieved by adopting a special surface treatment chain that is strong even under harsh operating conditions.
·Unlike wire ropes, there are no bends, kinks, or broken strands, making it easy to handle and easy to maintain.
[Applications]
·Cargo handling, transportation and lifting work.
·As a lifting tool for lifting heavy objects.

Part Number
1-MFF-BKE-6.3
1-MFF-BKE-7.1
1-MFF-BKE-10
1-MFF-BKE-13 SALE
1-MFF-YE-16 SALE
1-MFF-YE-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

฿ 5,877.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940501 753-0943 1 pc.

฿ 6,966.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940518 753-0951 1 pc.

฿ 8,870.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940525 753-0927 1 pc.

฿ 14,583.00

฿ 13,416.36

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940532 753-0935 1 pc.

฿ 34,827.00

฿ 32,040.84

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940549 753-1061 1 pc.

฿ 77,814.00

฿ 67,114.58

CHAIN SLINGS 1 Piece(s) 35 Day(s) 4937510940556 753-1079 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1