(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet Tool (3-Point Standard Set)

Pallet Tool (3-Point Standard Set)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PTS15

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1.5
  • JAN Code
    4990077301505
  • Trusco Code
    756-6514
  • Mass(kg)
    19
  • Amount Of Content
    1S
Part Number
PTS15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,812.29

฿ 38,865.70

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1S

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1.5
  • JAN Code
    4990077301505
  • Trusco Code
    756-6514
  • Mass(kg)
    19
  • Amount Of Content
    1S

Specifications of PTS15

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1.5
  • JAN Code
    4990077301505
  • Trusco Code
    756-6514
  • Mass(kg)
    19
  • Amount Of Content
    1S
Part Number
PTS15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,812.29

฿ 38,865.70

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hoisting work can be performed while the luggage loaded on the pallet.
●3-piece set of 1 pair of quadrifilar suspension chain slings, 2 pallet bars, 2 width clamps.

Specification

●Basic Working Load(t):1.5
●SPQ(set):1

Materials

●Steel

Warning

●Cannot be used for pallets of 1 m square or more.