(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Arm, Frame Mounting Type Rated Load 0.25 t

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,841.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
140A
250L SALE
280L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Revolution Angle
(°)
Turning Radius
(mm)
A
(mm)
B
(mm)
Features JAN Code Trusco Code Mass
(g)
Specifications Applicable Hoist Amount Of Content

฿ 12,841.00

JIB CRANES 1 Piece(s) 10 Day(s) 0.14 0.85 240 - - - Manual rotating makes work safe. It can be fixed to scaffold pipes with clamp. - 107-2358 6200 Column-Mount Type - 1 unit

฿ 19,748.84

฿ 19,172.17

JIB CRANES 1 Piece(s) 10 Day(s) 0.25 0.84 240 700 835 600 - 4571337241818 773-5031 8.5 - BH-N300、TK62、TK63 1 unit

฿ 46,626.80

฿ 44,631.17

JIB CRANES 1 Piece(s) 10 Day(s) 0.25 1.12 180 895 1120 600 - 4571337241825 773-5049 14 - BH-N300、BH-400、BH-700、BH-800、BH-900、TK62、TK63 1 unit

Basic Specifications

Product Description

Baby hoist dedicated bracket.
[Features]
·Workability is greatly improved by using the hoist and arm together.
·A jib crane capable of safe operation with manual rotation.
·A mighty arm that can be fixed to a scaffolding pipe with a clamp.
·Hanging fittings for baby hoists.
[Applications]
·Single tube pipe, wedge scaffolding, next-generation scaffolding. Can be attached to gate-type scaffolding.

Part Number
140A
250L SALE
280L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Revolution Angle
(°)
Turning Radius
(mm)
A
(mm)
B
(mm)
Features JAN Code Trusco Code Mass
(g)
Specifications Applicable Hoist Amount Of Content

฿ 12,841.00

JIB CRANES 1 Piece(s) 10 Day(s) 0.14 0.85 240 - - - Manual rotating makes work safe. It can be fixed to scaffold pipes with clamp. - 107-2358 6200 Column-Mount Type - 1 unit

฿ 19,748.84

฿ 19,172.17

JIB CRANES 1 Piece(s) 10 Day(s) 0.25 0.84 240 700 835 600 - 4571337241818 773-5031 8.5 - BH-N300、TK62、TK63 1 unit

฿ 46,626.80

฿ 44,631.17

JIB CRANES 1 Piece(s) 10 Day(s) 0.25 1.12 180 895 1120 600 - 4571337241825 773-5049 14 - BH-N300、BH-400、BH-700、BH-800、BH-900、TK62、TK63 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1