(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hoist Pendant Operation Type

Air Hoist Pendant Operation Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 123,172.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCRH03PS SALE
TCRH04PS SALE
TCSH03PS SALE
TCSH04PS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed
(m/min)
Trusco Code Air Consumption Amount
([[m³]]/min)
Connection Dia. Specifications Amount Of Content

฿ 123,172.94

฿ 97,750.05

AIR HOISTS 1 Piece(s) 15 Day(s) 0.25 8.1~16.68 496-3989 0.9 Rc3/8 Ultracreep, low and medium speed type 1 unit

฿ 128,090.00

฿ 116,369.77

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 10.02~19.02 752-0352 1.7 Rc1/2 Ultracreep, low and medium speed type 1 unit

฿ 141,050.00

฿ 128,129.82

AIR HOISTS 1 Piece(s) 40 Day(s) 0.25 34.02~63 752-0379 2.1 Rc1/2 Ultrahigh speed type 1 unit

฿ 161,658.00

฿ 128,130.13

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 16.98~33 752-0395 2.1 Rc1/2 Ultrahigh speed type 1 unit

Basic Specifications

  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Operation Method
    Pendant Operation Type
  • Amount Of Content
    1 unit

Product Description

[Features]
·The motor is small and the hoist is compact and lightweight.
·The hoisting/lowering speed can be easily fine-tuned using the operation valve.
·The air motor does not burn out and can be used at high frequency.
·Because it is driven by air rather than electricity, it is less likely to catch fire.
·You can control subtle movements by pressing the lever.
·Ultra-slow speed operation convenient for positioning is possible.

Part Number
TCRH03PS SALE
TCRH04PS SALE
TCSH03PS SALE
TCSH04PS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed
(m/min)
Trusco Code Air Consumption Amount
([[m³]]/min)
Connection Dia. Specifications Amount Of Content

฿ 123,172.94

฿ 97,750.05

AIR HOISTS 1 Piece(s) 15 Day(s) 0.25 8.1~16.68 496-3989 0.9 Rc3/8 Ultracreep, low and medium speed type 1 unit

฿ 128,090.00

฿ 116,369.77

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 10.02~19.02 752-0352 1.7 Rc1/2 Ultracreep, low and medium speed type 1 unit

฿ 141,050.00

฿ 128,129.82

AIR HOISTS 1 Piece(s) 40 Day(s) 0.25 34.02~63 752-0379 2.1 Rc1/2 Ultrahigh speed type 1 unit

฿ 161,658.00

฿ 128,130.13

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 16.98~33 752-0395 2.1 Rc1/2 Ultrahigh speed type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1