(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hoist Wire Ace E Series

Electric Hoist Wire Ace E Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • From :
    ฿ 107,275.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-1/2 SALE
E-1/2H SALE
E-1/4 SALE
E-1/4H SALE
E-1/7 SALE
E-1/7H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 124,388.34

฿ 94,995.38

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.49 6 50Hz:6/60Hz:7.2 50Hz:0.5/60Hz:0.6 453-0179 37.5 1 unit

฿ 127,107.91

฿ 103,898.01

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.49 12 50Hz:6/60Hz:7.2 50Hz:0.5/60Hz:0.6 453-0187 42.5 1 unit

฿ 113,738.34

฿ 86,861.97

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.25 6 50Hz:8.3/60Hz:10 50Hz:0.35/60Hz:0.42 453-0195 30.5 1 unit

฿ 115,992.63

฿ 95,427.14

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.25 12 50Hz:8.3/60Hz:10 50Hz:0.35/60Hz:0.42 453-0209 34.5 1 unit

฿ 107,275.00

฿ 81,925.92

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.15 6 50Hz:10/60Hz:12 50Hz:0.25/60Hz:0.3 453-0217 30.5 1 unit

฿ 109,009.32

฿ 95,001.62

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.15 12 50Hz:10/60Hz:12 50Hz:0.25/60Hz:0.3 453-0225 34.5 1 unit

Basic Specifications

  • Product Type
    Hoist
  • Power Supply
    Three-Phase 200 V
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy‑to‑use, labor‑saving hoist. Utilizes strong ABS resin for ample durability while reducing weight.
[Applications]
· Fixes to ceilings for lifting/lowering only.

Part Number
E-1/2 SALE
E-1/2H SALE
E-1/4 SALE
E-1/4H SALE
E-1/7 SALE
E-1/7H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 124,388.34

฿ 94,995.38

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.49 6 50Hz:6/60Hz:7.2 50Hz:0.5/60Hz:0.6 453-0179 37.5 1 unit

฿ 127,107.91

฿ 103,898.01

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.49 12 50Hz:6/60Hz:7.2 50Hz:0.5/60Hz:0.6 453-0187 42.5 1 unit

฿ 113,738.34

฿ 86,861.97

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.25 6 50Hz:8.3/60Hz:10 50Hz:0.35/60Hz:0.42 453-0195 30.5 1 unit

฿ 115,992.63

฿ 95,427.14

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.25 12 50Hz:8.3/60Hz:10 50Hz:0.35/60Hz:0.42 453-0209 34.5 1 unit

฿ 107,275.00

฿ 81,925.92

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.15 6 50Hz:10/60Hz:12 50Hz:0.25/60Hz:0.3 453-0217 30.5 1 unit

฿ 109,009.32

฿ 95,001.62

AIR BALANCERS 1 Piece(s) 40 Day(s) 0.15 12 50Hz:10/60Hz:12 50Hz:0.25/60Hz:0.3 453-0225 34.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1