(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hoist UR Series (Normal Electric Traversing / Wind Up Inverter)

Electric Hoist UR Series (Normal Electric Traversing / Wind Up Inverter)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 382,752.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UR-1-HMS3 SALE
UR-1-LMS-3 SALE
UR-2-HMS3 SALE
UR-2-LMS-3 SALE
UR-2.8-HMS2 SALE
UR-2.8-LMS2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 412,922.44

฿ 306,223.28

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 12 50Hz:0.8/60Hz:8 1.4 453-0411 190 1 unit

฿ 382,752.19

฿ 284,691.08

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 6 50Hz:0.8/60Hz:8 1.4 453-0420 175 1 unit

฿ 533,242.14

฿ 389,959.98

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 12 50Hz:0.72/60Hz:7.2 2.6 453-0454 315 1 unit

฿ 495,524.87

฿ 363,665.70

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 6 50Hz:0.72/60Hz:7.2 2.6 453-0462 290 1 unit

฿ 631,638.89

฿ 454,527.35

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 12 50Hz:0.72/60Hz:7.2 3.6 453-0438 425 1 unit

฿ 601,450.80

฿ 435,390.23

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 6 50Hz:0.72/60Hz:7.2 3.6 453-0446 390 1 unit

Basic Specifications

  • Product Type
    Hoist
  • Power Supply
    Three-Phase 200 V
  • Operation Method
    Push-button operation: Hoisting 2-level push-in, Travers 1-level push-in
  • Amount Of Content
    1 unit

Product Description

[Features]
· New type of variable speed hoist leveraging Mitsubishi's proprietary power electronics technology. Excellent operability.
· Low speeds are selectable from 1/10x, 1/6x and 1/4x high speed.
· A pushbutton (on/off) has been added to all models.
[Applications]
· Convenient loading device using a motor for lifting/lowering/traversing

Part Number
UR-1-HMS3 SALE
UR-1-LMS-3 SALE
UR-2-HMS3 SALE
UR-2-LMS-3 SALE
UR-2.8-HMS2 SALE
UR-2.8-LMS2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 412,922.44

฿ 306,223.28

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 12 50Hz:0.8/60Hz:8 1.4 453-0411 190 1 unit

฿ 382,752.19

฿ 284,691.08

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 6 50Hz:0.8/60Hz:8 1.4 453-0420 175 1 unit

฿ 533,242.14

฿ 389,959.98

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 12 50Hz:0.72/60Hz:7.2 2.6 453-0454 315 1 unit

฿ 495,524.87

฿ 363,665.70

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 6 50Hz:0.72/60Hz:7.2 2.6 453-0462 290 1 unit

฿ 631,638.89

฿ 454,527.35

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 12 50Hz:0.72/60Hz:7.2 3.6 453-0438 425 1 unit

฿ 601,450.80

฿ 435,390.23

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 6 50Hz:0.72/60Hz:7.2 3.6 453-0446 390 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1