(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hoist R Series (Normal Electric Traversing)

Electric Hoist R Series (Normal Electric Traversing)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 205,890.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-1-HM3 SALE
R-1-LM3 SALE
R-2-HM3 SALE
R-2-LM3 SALE
R-2.8-HM2 SALE
R-2.8-LM2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 230,029.92

฿ 172,522.44

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 12 50Hz:6.7/60Hz:8.0 50Hz:1.2/60Hz:1.4 453-0233 177.5 1 unit

฿ 205,890.16

฿ 154,355.85

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 6 50Hz:6.7/60Hz:8.0 50Hz:1.2/60Hz:1.4 453-0241 157.5 1 unit

฿ 309,342.33

฿ 226,809.80

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 12 50Hz:6.0/60Hz:7.2 50Hz:2.2/60Hz:2.6 453-0276 275 1 unit

฿ 277,914.86

฿ 204,323.01

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 6 50Hz:6.0/60Hz:7.2 50Hz:2.2/60Hz:2.6 453-0284 245 1 unit

฿ 372,159.22

฿ 265,535.60

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 12 50Hz:6.0/60Hz:7.2 50Hz:3/60Hz:3.6 453-0250 387 1 unit

฿ 330,941.38

฿ 236,159.77

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 6 50Hz:6.0/60Hz:7.2 50Hz:3/60Hz:3.6 453-0268 347 1 unit

Basic Specifications

  • Product Type
    Hoist
  • Power Supply
    Three-Phase 200 V
  • Operation Method
    Push-button operation: Overhang, manual push running, Chain running traverse (2-points), Electric running (6-points)
  • Amount Of Content
    1 unit

Product Description

[Features]
· A capable hoist that is simple and economical.
· Low head and double rail types are also available. Models are selectable to suit the application.
[Applications]
· Convenient loading device using a motor for lifting/lowering/traversing

Part Number
R-1-HM3 SALE
R-1-LM3 SALE
R-2-HM3 SALE
R-2-LM3 SALE
R-2.8-HM2 SALE
R-2.8-LM2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Winding Speed
(m/min)
Winding Motor Capacity
(kW)
Trusco Code Mass
(kg)
Amount Of Content

฿ 230,029.92

฿ 172,522.44

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 12 50Hz:6.7/60Hz:8.0 50Hz:1.2/60Hz:1.4 453-0233 177.5 1 unit

฿ 205,890.16

฿ 154,355.85

AIR BALANCERS 1 Piece(s) 40 Day(s) 1 6 50Hz:6.7/60Hz:8.0 50Hz:1.2/60Hz:1.4 453-0241 157.5 1 unit

฿ 309,342.33

฿ 226,809.80

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 12 50Hz:6.0/60Hz:7.2 50Hz:2.2/60Hz:2.6 453-0276 275 1 unit

฿ 277,914.86

฿ 204,323.01

AIR BALANCERS 1 Piece(s) 40 Day(s) 2 6 50Hz:6.0/60Hz:7.2 50Hz:2.2/60Hz:2.6 453-0284 245 1 unit

฿ 372,159.22

฿ 265,535.60

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 12 50Hz:6.0/60Hz:7.2 50Hz:3/60Hz:3.6 453-0250 387 1 unit

฿ 330,941.38

฿ 236,159.77

AIR BALANCERS 1 Piece(s) 40 Day(s) 2.8 6 50Hz:6.0/60Hz:7.2 50Hz:3/60Hz:3.6 453-0268 347 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1