(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Work Bench Top Plate Height (m) 1.2

Folding Work Bench Top Plate Height (m) 1.2

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DXR-120

  • Head Step Height(m)
    1.2
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    500×526
  • Dimensions when stored(mm)
    Length 1,695 x Width 820 x Depth 365
  • Trusco Code
    496-3822
  • Material
    Aluminum
  • Specifications
    Folding type
  • Mass(kg)
    20.1
  • Amount Of Content
    1 unit
Part Number
DXR-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132,458.31

฿ 107,172.02

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    1.2
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    500×526
  • Dimensions when stored(mm)
    Length 1,695 x Width 820 x Depth 365
  • Trusco Code
    496-3822
  • Material
    Aluminum
  • Specifications
    Folding type
  • Mass(kg)
    20.1
  • Amount Of Content
    1 unit

Product Description

Foldable workbench DXR-120.
[Features]
·It can be folded and stored.
·Commercial workbench with a maximum weight of 120 kg.
·top dimensions: Front width 500 × depth 526 mm.
·Made of aluminum alloy.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.

Specifications of DXR-120

  • Head Step Height(m)
    1.2
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    500×526
  • Dimensions when stored(mm)
    Length 1,695 x Width 820 x Depth 365
  • Trusco Code
    496-3822
  • Material
    Aluminum
  • Specifications
    Folding type
  • Mass(kg)
    20.1
  • Amount Of Content
    1 unit
Part Number
DXR-120 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132,458.31

฿ 107,172.02

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1