(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Drive-in Head

Single Pipe Drive-in Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10800200

  • Product Model
    Single Pipe Options
  • Applicable Pipe Diameter(mm)
    48.6
  • JAN Code
    4571320660749
  • Trusco Code
    761-1269
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
10800200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 283.48

OPTIONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single Pipe Options
  • Applicable Pipe Diameter(mm)
    48.6
  • JAN Code
    4571320660749
  • Trusco Code
    761-1269
  • Mass(g)
    140
  • Amount Of Content
    1 pc.

Product Description

A head used when driving a single pipe into the ground.
Materials: steel
Weight (g): 140

Specifications of 10800200

  • Product Model
    Single Pipe Options
  • Applicable Pipe Diameter(mm)
    48.6
  • JAN Code
    4571320660749
  • Trusco Code
    761-1269
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
10800200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 283.48

OPTIONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1