(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOP Holly Hanger

TOP Holly Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10250631

  • Product Model
    Single Pipe Clamp
  • Applicable Pipe Diameter(mm)
    48.6・42.7
  • JAN Code
    4571320660619
  • Trusco Code
    761-1218
  • Mass(g)
    430
  • Amount Of Content
    1 pc.
Part Number
10250631
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 373.17

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Single Pipe Clamp
  • Applicable Pipe Diameter(mm)
    48.6・42.7
  • JAN Code
    4571320660619
  • Trusco Code
    761-1218
  • Mass(g)
    430
  • Amount Of Content
    1 pc.

Product Description

A metal fitting for fixing sheet to single pipes or frame scaffolding. Clamp for single tube
Materials: steel

Specifications of 10250631

  • Product Model
    Single Pipe Clamp
  • Applicable Pipe Diameter(mm)
    48.6・42.7
  • JAN Code
    4571320660619
  • Trusco Code
    761-1218
  • Mass(g)
    430
  • Amount Of Content
    1 pc.
Part Number
10250631
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 373.17

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1