(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10250081 |
10250091 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 495.00 |
SINGLE PIPE CLAMPS | 1 Piece(s) | 1 Day(s) | Orthogonal type | 4571320660091 | 761-1170 | 1 pc. | ||
฿ 495.00 |
SINGLE PIPE CLAMPS | 1 Piece(s) | 12 Day(s) | Freely Type | 4571320660107 | 761-1188 | 1 pc. |
[Features]
·A clamp for connecting three single pipes
·Orthogonal type in one place
Part Number |
---|
10250081 |
10250091 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 495.00 |
SINGLE PIPE CLAMPS | 1 Piece(s) | 1 Day(s) | Orthogonal type | 4571320660091 | 761-1170 | 1 pc. | ||
฿ 495.00 |
SINGLE PIPE CLAMPS | 1 Piece(s) | 12 Day(s) | Freely Type | 4571320660107 | 761-1188 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?