(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Propelled Aerial Platform Genie GR

Self-Propelled Aerial Platform Genie GR

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,113,308.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR12 SALE
GR15 SALE
GR20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,113,308.00

฿ 1,715,583.43

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.45 227 475-0519 717 1 unit

฿ 2,310,600.00

฿ 1,875,745.08

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.52 227 475-0527 994 1 unit

฿ 2,449,396.00

฿ 1,988,419.67

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.02 159 475-0535 1112 1 unit

Basic Specifications

  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    890~140×750
  • Mounting Dimension(mm)
    750×1350
  • Elevation
    Electro-hydraulic type
  • Specifications
    Movement: Battery Type (6 V 225 Ah) X 4 pcs
  • Power
    AC100V
  • Amount Of Content
    1 unit

Product Description

[Features]
· A self-propelled aerial work platform with a compact design that can move smoothly even in narrow spaces.
· Turning is also easy, which improves maintenance efficiency.
[Applications]
· Optimal for indoor work at height

Part Number
GR12 SALE
GR15 SALE
GR20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,113,308.00

฿ 1,715,583.43

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.45 227 475-0519 717 1 unit

฿ 2,310,600.00

฿ 1,875,745.08

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.52 227 475-0527 994 1 unit

฿ 2,449,396.00

฿ 1,988,419.67

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.02 159 475-0535 1112 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1