(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Light Case WKC-96

Fluorescent Light Case WKC-96

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WKC-96

  • Product Model
    Related Product
  • Dimensions(mm)
    Length 960 x Width 250
  • Trusco Code
    470-5068
  • Mass(g)
    200
  • Material
    Nylon Cloth
  • Specifications
    Velcro Type
  • Amount Of Content
    1 pc.
Part Number
WKC-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,168.57

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Related Product
  • Dimensions(mm)
    Length 960 x Width 250
  • Trusco Code
    470-5068
  • Mass(g)
    200
  • Material
    Nylon Cloth
  • Specifications
    Velcro Type
  • Amount Of Content
    1 pc.

Product Description

A fluorescent light case convenient when replacing fluorescent lights at factories or warehouses.
[Features]
· A case that is mounted to an aerial work platform and is convenient when replacing fluorescent lights in high locations.
· A straight tube type, and also comes with pockets for storing light bulbs.
· An option compatible with both high stages and tower stages.
[Applications]
· Convenient when replacing fluorescent lights at factories or warehouses.

Specifications of WKC-96

  • Product Model
    Related Product
  • Dimensions(mm)
    Length 960 x Width 250
  • Trusco Code
    470-5068
  • Mass(g)
    200
  • Material
    Nylon Cloth
  • Specifications
    Velcro Type
  • Amount Of Content
    1 pc.
Part Number
WKC-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,168.57

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1