(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SPS-173 |
SPS-175 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Dimensions (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,703.60 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 330×300 | 4968757295734 | 496-6261 | 2.3 | 1 unit | ||
฿ 7,804.80 |
WORK STOOLS | 1 Piece(s) | 10 Day(s) | 500×300 | 4968757295758 | 496-6279 | 3 | 1 unit |
[Features]
· Secure anti-slip rubber is affixed to the top board.
· Assists the first step when getting in or out of a bath or bed.
· The top board has a depression for stacking on all sides, enabling space-saving storage of multiple units at a health facility, etc.
· The resin cover on both sides of the top board is a shape that is gentle on the hands and makes carrying easy.
Part Number |
---|
SPS-173 |
SPS-175 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Dimensions (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,703.60 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 330×300 | 4968757295734 | 496-6261 | 2.3 | 1 unit | ||
฿ 7,804.80 |
WORK STOOLS | 1 Piece(s) | 10 Day(s) | 500×300 | 4968757295758 | 496-6279 | 3 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?