(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Assembly Type Stepping Stool, Camber

Aluminum Assembly Type Stepping Stool, Camber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,360.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DE-3B
DE-3S
DE-4B
DE-4S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Dimensions When Installed
(mm)
Color JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 22,360.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) 0.59 410×249 3 Frontage 510 x Depth 688 Black 4968757516037 472-8483 9.5 1 unit

฿ 22,360.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.59 410×249 3 Frontage 510 x Depth 688 Silver 4968757516136 472-8491 9.5 1 unit

฿ 28,814.42

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.79 500×249 4 Frontage 600 x Depth 825 Black 4968757516044 472-8505 12.5 1 unit

฿ 29,292.45

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.79 500×249 4 Frontage 600 x Depth 825 Silver 4968757516143 472-8513 12.5 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    169
  • Main Part Material
    Aluminum Alloy
  • Specifications
    Receiver of the Good Design Award
  • Amount Of Content
    1 unit

Product Description

[Features]
· Comes with spring casters on all 4 wheels for easy movement and positioning.
· Comes with a handrail on both sides for secure ascending and descending.
· A simple yet sophisticated design with rounded angles for a soft-edge form.
[Applications]
· Recommended for picking work at libraries, archives, offices or stores, etc.

Part Number
DE-3B
DE-3S
DE-4B
DE-4S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Dimensions When Installed
(mm)
Color JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 22,360.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) 0.59 410×249 3 Frontage 510 x Depth 688 Black 4968757516037 472-8483 9.5 1 unit

฿ 22,360.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.59 410×249 3 Frontage 510 x Depth 688 Silver 4968757516136 472-8491 9.5 1 unit

฿ 28,814.42

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.79 500×249 4 Frontage 600 x Depth 825 Black 4968757516044 472-8505 12.5 1 unit

฿ 29,292.45

WORK PLATFORMS 1 Piece(s) 14 Day(s) 0.79 500×249 4 Frontage 600 x Depth 825 Silver 4968757516143 472-8513 12.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1