(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Handrail Set for Work Bench CSBC-S

Single Handrail Set for Work Bench CSBC-S

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,721.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSBT4DL SALE
CSBT5DL SALE
CSBT25DL
CSBT26DL
CSBT27DL
CSBT37DL SALE
CSBT39DL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Body Trusco Code Mass
(kg)
Amount Of Content

฿ 15,942.46

฿ 13,600.51

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC4128S・4106S 769-7899 3.7 1 unit

฿ 17,923.24

฿ 15,336.92

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC5151S 769-7911 3.8 1 unit

฿ 11,721.24

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC256S 769-7783 2.8 1 unit

฿ 11,767.73

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC266S 769-7805 3.1 1 unit

฿ 11,767.73

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC276S 769-7821 3.1 1 unit

฿ 14,550.88

฿ 12,376.98

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC376S 769-7848 3.5 1 unit

฿ 12,841.46

฿ 10,911.39

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC396S 769-7864 3.2 1 unit

Basic Specifications

  • Product Model
    Step Ladder For Work
  • Other
    Option
  • Details Model
    One Side (Left/Right Dual Use)
  • Handrail height
    900/1,000 mm Dual Use
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Specifications 1
    Post 32 mm, Baseboard Height 103 mm
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum single handrail for Work Bench CSBC.
· Mountable on both the left and right.
[Applications]
· Optimal for falling prevention.

Part Number
CSBT4DL SALE
CSBT5DL SALE
CSBT25DL
CSBT26DL
CSBT27DL
CSBT37DL SALE
CSBT39DL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Body Trusco Code Mass
(kg)
Amount Of Content

฿ 15,942.46

฿ 13,600.51

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC4128S・4106S 769-7899 3.7 1 unit

฿ 17,923.24

฿ 15,336.92

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC5151S 769-7911 3.8 1 unit

฿ 11,721.24

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC256S 769-7783 2.8 1 unit

฿ 11,767.73

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC266S 769-7805 3.1 1 unit

฿ 11,767.73

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC276S 769-7821 3.1 1 unit

฿ 14,550.88

฿ 12,376.98

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC376S 769-7848 3.5 1 unit

฿ 12,841.46

฿ 10,911.39

WORK PLATFORMS 1 Piece(s) 19 Day(s) CSBC396S 769-7864 3.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1